Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-MZ-Ex-d 1.628.1000.70
AG
Thread
1'' NPT
D1
18-25 mm
GL
25 mm
H
44.0 mm
SW
40 mm
DT
Operating Temperature
-60°C - 105°C
BN
Order No.
1.628.1000.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices